destacofullWidthHeight
Grippers
Destaco’s RP-10P Series of two jaw, precision parallel grippers are designed with the highest precision and long finger lengths for delicate parts handling.

RP-10M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 40-100 psi
Grip Force (lbf) 36.0
Repeatability (±in) 0.001
Maximum Finger Length (in) 3.0
Cylinder Bore (in) 1
Weight (lb) 0.28
Stroke (in) 0.25
Maximum Finger Length (mm) 76.0
accuracy_mm_metric 0.03
Stroke (mm) 6.4
Cylinder Bore (mm) 25.4
Weight (kg) 0.13
Grip Force (N) 175.0
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Product Function Gripping
PRODUCT_WEIGHT_KG 0.1300
Special Feature High Impact Force
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
PRODUCT_WEIGHT_LBS 0.2866
Spring Assist Optional
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Product Series RP_5-10
Actuation (Open/Closed) (Sec) 0.13
Number of Jaws 2.0
PublishedDate 1697118951000
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
Back to Top