Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F15N-18F

Visit Product Series:
CAD
Download
Product Details Unit View:
Cup Size 0.59 in
Diameter (in) 0.65
Weight (oz) 0.11
Cup Size 15 mm
Diameter (mm) 16.5
Weight (g) 3.4
Material Nitrile
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (lbf) 1.88
Mount 1/8 G Female
DistributorGroup End Effectors
Product Series VC-F
Product Type Micro Flat
Holding Capacity - Vertical Lift (kg) 0.85
Durometer A50 (Black)
Shape Round
Back to Top