Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK400-120-6-A
WK400-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
153
Cylinder Bore (in)
1.75
Power Stroke (in)
0.236
Air Consumption per double stroke at 87 psi (ft³)
0.07
piston_force_forward_stroke_6bar_lbf_english
153
Weight (lb)
3.3
Max. Clamping Force (lbf)
899
air_consumption_double_stroke_6bar_ft_english
1.98
Forward Stroke (in)
4.72
Air Consumption per double stroke at 6 bar (ft³)
1.98
Air Consumption per double stroke at 87 psi (ft³)
0.07
Piston force within forward stroke at 6 bar (N)
680
Power Stroke (mm)
6
Max. Clamping Force (N)
4000
Cylinder Bore (mm)
40
Weight (kg)
1.5
Forward Stroke (mm)
120
piston_force_forward_stroke_6bar_n_metric
680
End position control by magnetic field sensors
Yes
Product Function
Clamping
PublishedDate
1701962136000
Product Type
Piston Rod with ISO Fit
Product Series
WK
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top