Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK4500-15-6-A
WK4500-15-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.218
Forward Stroke (in)
0.59
Power Stroke (in)
0.236
piston_force_forward_stroke_6bar_lbf_english
944
Cylinder Bore (in)
3.94
Max. Clamping Force (lbf)
10116
Weight (lb)
29.3
Air Consumption per double stroke at 6 bar (ft³)
6.18
Air Consumption per double stroke at 87 psi (ft³)
0.218
Piston force within forward stroke at 6 bar (lbf)
944
air_consumption_double_stroke_6bar_ft_english
6.18
Max. Clamping Force (N)
45000
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
4200
Piston force within forward stroke at 6 bar (N)
4200
Forward Stroke (mm)
15
Weight (kg)
13.3
Cylinder Bore (mm)
100
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962141000
End position control by magnetic field sensors
Yes
Product Series
WK
Product Function
Clamping
Product Type
Piston Rod with ISO Fit
Back to Top