Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-120-6-A
WK600-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
238
piston_force_forward_stroke_6bar_lbf_english
238
Max. Clamping Force (lbf)
1350
Power Stroke (in)
0.236
Air Consumption per double stroke at 6 bar (ft³)
3.5
Air Consumption per double stroke at 87 psi (ft³)
0.124
Forward Stroke (in)
4.72
Cylinder Bore (in)
1.97
Weight (lb)
6.0
Air Consumption per double stroke at 87 psi (ft³)
0.124
air_consumption_double_stroke_6bar_ft_english
3.5
Piston force within forward stroke at 6 bar (N)
1060
Cylinder Bore (mm)
50
Max. Clamping Force (N)
6000
Power Stroke (mm)
6
Forward Stroke (mm)
120
Weight (kg)
2.7
piston_force_forward_stroke_6bar_n_metric
1060
Product Series
WK
PublishedDate
1701962146000
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top