Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-50-6-A
WK600-50-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.073
Weight (lb)
5.1
air_consumption_double_stroke_6bar_ft_english
2.06
Cylinder Bore (in)
1.97
Forward Stroke (in)
1.97
Piston force within forward stroke at 6 bar (lbf)
238.0
Max. Clamping Force (lbf)
1350.0
Power Stroke (in)
0.236
piston_force_forward_stroke_6bar_lbf_english
238.0
Air Consumption per double stroke at 6 bar (ft³)
2.06
Air Consumption per double stroke at 87 psi (ft³)
0.073
Cylinder Bore (mm)
50
Piston force within forward stroke at 6 bar (N)
1060.0
Power Stroke (mm)
6.0
Max. Clamping Force (N)
6000.0
piston_force_forward_stroke_6bar_n_metric
1060.0
Weight (kg)
2.3
Forward Stroke (mm)
50.0
End position control by magnetic field sensors
Yes
Product Function
Clamping
Product Series
WK
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962146000
Back to Top