Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK6000-50-6
WK6000-50-6
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
1350.0
Air Consumption per double stroke at 6 bar (ft³)
12.85
Weight (lb)
54.0
Air Consumption per double stroke at 87 psi (ft³)
0.454
air_consumption_double_stroke_6bar_ft_english
12.85
Power Stroke (in)
0.236
Forward Stroke (in)
1.97
Cylinder Bore (in)
4.92
Piston force within forward stroke at 6 bar (lbf)
1350.0
Max. Clamping Force (lbf)
13488.0
Air Consumption per double stroke at 87 psi (ft³)
0.454
Power Stroke (mm)
6.0
Piston force within forward stroke at 6 bar (N)
6000.0
piston_force_forward_stroke_6bar_n_metric
6000.0
Cylinder Bore (mm)
125
Max. Clamping Force (N)
60000.0
Weight (kg)
24.5
Forward Stroke (mm)
50.0
Product Series
WK
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962150000
Product Function
Clamping
Back to Top