Destaco’s QC & TP Series of EOA modular robot tool changers lead the industry with a full product line covering up to 1200 lbs (545Kg).

Automatic Tool Changers – QC & TP Series

Destaco’s QC & TP Series of EOA modular robot tool changers lead the industry with a full product line covering up to 1200 lbs (545Kg). A wide variety of utilities are available to quick disconnect, I/O, air, water, weld power, servo power, vacuum lines. These models feature a simple locking mechanism that comes with a lifetime warranty, the best weight to payload ratio in the industry, and hard anodize for improved wear over long periods.

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)