Destaco’s RQC & RTP Series of modular robot tool changers lead the industry with a full product line covering up to 1200lbs [545Kg].

Modular Robot Tool Changers – RQC & RTP Series

Destaco’s RQC & RTP Series of modular robot tool changers lead the industry with a full product line covering up to 1200lbs [545Kg]. A wide variety of utilities are available to quick disconnect, I/O, air, water, weld power, servo power, vacuum lines. These models feature a high level of flexibility accommodating up to 4 optional modules to be picked up among a wide choice, 6 patented roller mechanisms that provide a low stress and highly rigid locking capability, and accommodations for the two halves to couple and to be safe in case of air failure.

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)