These highly configurable internally powered linear base slides reduce the mounting footprint over externally powered slides by up to 50%. 

Base Slides

Destaco's Robohand Base Slides are highly configurable with strokes up to 26” (660mm) and force up to 130 lbs (579 N). With DirectConnect™ mounting, base slides can be combined with thrusters and grippers for a custom pick and place solution

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)