destacofullWidthHeight

END EFFECTORS FOR ROBOTIC TOOLING

Angular Boom Clamp Brackets CPI-DC-30B-30B-45

BODYBUILDER™ ANGULAR BRACKET ELBOWS FOR ROBOTIC END EFFECTORS

BodyBuilder™ angular bracket elbows can mount up-to two 30mm-60mm extrusion booms inline at a 45° angle. These angular brackets feature a lightweight aluminum design, and some models can be used as a robot interface when the quick-change connect is not required.

Markets: AerospaceAutomotiveFood and Packaging, Industrial

Applications: Stamping

Unit View:
interchangeable
performance
low-no-maintenance
Back to Top