destacofullWidthHeight

END EFFECTORS FOR ROBOTIC TOOLING

Bayonet CPI-RDCF-60B-00-00-X

BODYBUILDER™ OCTAGONAL TOOLING BAYONETS FOR ROBOTIC END EFFECTORS

BodyBuilder™ octagonal tooling bayonets are used in conjunction with Quick Disconnect Housing to provide an efficient method for changing tools manually. They feature two, hardened alignment pins that allow quick and accurate installation into the housing and are available with optional 4-port air and electric.

Markets: AerospaceAutomotiveFood and Packaging, Industrial, Consumer Goods

Applications: Stamping, Plastic injection molding, High temperature

Unit View:
interchangeable
performance
low-no-maintenance
Back to Top