destacofullWidthHeight

END EFFECTORS FOR ROBOTIC TOOLING

End Mount BECC_60_00

BODYBUILDER™ END MOUNT ASSEMBLIES FOR ROBOTIC END EFFECTORS

BodyBuilder™ structure end mount assemblies feature handle actuation to allow quick and accurate installation by pulling the bayonet into a fixed position within the housing. The internal rings eliminate vibration and seat the bayonet into a clamped position, while hardened steel retainer slots reduce wear and extend product life.

Markets: AerospaceAutomotiveFood and Packaging, Industrial

Applications: Stamping

Unit View:
interchangeable
performance
low-no-maintenance
Back to Top