BodyBuilder™ end flange clamp mounts accommodate 30mm to 60mm extrusions at 90° to the mounting surface.

BodyBuilder™ End Flange Clamp Mounts for Robotic End Effectors

BodyBuilder™ end flange clamp mounts accommodate 30mm to 60mm extrusions at 90° to the mounting surface. These mounts can also be used as robot interfaces when a quick-change connect is not required. Destaco also offers models with cross-key designs that provide added strength for high-torque applications when used in conjunction with a slot and key mechanism.

Aerospace, Automotive, Food and Packaging, Industrial

Stamping

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)