BodyBuilder™ heavy duty mid-mounts are engineered, durable structural mounting platforms that can be used as a direct robot interface.

BodyBuilder™ Heavy Duty Mid-Mounts for Extrusion Clamping – Robotic End Effectors

BodyBuilder™ heavy duty mid-mounts are engineered, durable structural mounting platforms that can be used as a direct robot interface. They provide reliable clamping of each extrusion for maximum stability. Standard robot interface patterns are provided, and the plate can be left blank. Certain models can also be used to mount pneumatic manifolds and electric proximity blocks.

Aerospace, Automotive, Food and Packaging, Industrial

Stamping

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)