BodyBuilder™ transition brackets and blocks can connect up-to two 30mm to 90mm extrusions perpendicular to each other.

BodyBuilder™ Transition Brackets & Blocks - Robotic End Effectors

BodyBuilder™ transition brackets and blocks can connect up-to two 30mm to 90mm extrusions perpendicular to each other. These brackets feature a lightweight, high-strength aluminum design and include alignment nuts.

staco/Automotive, Food and Packaging, Industrial, Consumer Goods

staco/Assembly, Pressroom/Stamping, Plastic injection molding, High temperature

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)