Pneumatic Sensors - Tie Rod Mount

Model: 810157

Category: Catalog for High-Performance Automation, Workholding, & Containment Solutions - Destaco

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These sensors are design to be mounted to cylinders with tie rods. Sensors are activated by a magentic ring installed on the clamp''s cylinder.

  • All sensors feature an LED for easy set-up
  • IP 67 rated
  • Temperature range: -10°C to 60°C [14°F to 140°F]
Connector None
Used With Model/Series Sensors
Function (Electric Plug) NPN
Switching Voltage 6-24V DC
Accessory Type Pneumatic Sensors - Tie Rod Mount
Product Type standard pneumatic clamp accessories
Product Series Description Spare Parts Manuals
Product Function Clamping
Product Family Light-Duty Pneumatic Clamping
Product Group pneumatic swing clamps
Brand Brand
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)