Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8MA-097-1
8MA-097-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Mounting Hole Dia. (in)
0.43
Weight (kg)
0.65
Mounting Hole Dia. (mm)
11.0
Accessory Type
Body Mount Flanges
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Used With Model/Series
89R63-025-2
Product Type
standard pneumatic clamp accessories
Product Series
swing clamp accessories
PublishedDate
1675364293000
Back to Top