From adapters and extensions to spindles or bolt retainers, and more – Destaco’s pull action latch accessories add functionality and ease-of-use to your clamps.

Compensating Hook Pin Clamps for Sheet Metal Part Clamping

Destaco’s hook pin clamps are designed to hold different sheet metal thicknesses without the need to use shims. The product line features tandem cylinders that provide consistent clamping force throughout the closing stroke. The sensing system can be mounted at different positions and has a plug that can be pivoted. Different pin diameters and shapes are available for greater flexibility and accuracy.

staco/Aerospace, Automotive, Food and Packaging

staco/Fixturing and Testing, Welding, CNC Machining

  • More Information

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)