The 82P50-800 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

Model: 82P50-800

Category: Tolerance-Compensating Hook Pin Clamp for Sheet Metal – 82P50-800 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

The DESTACO 82P50-800 Tolerance-Compensating Pin Clamp holds sheet metal parts with different thicknesses, securely and without the need for shims.

The Tolerance Compensating Pin Clamp holds sheet metal parts of different thicknesses (up to 6 mm) without the need for shims.

  • Tandem cylinder design for high clamping force
  • Self-locking ball mechanism ensures locking at all thicknesses
  • Variety of pins and hook sizes to meet customers needs
  • Sealed and protected against contaminants
Clamping Force (N) 2,000
Clamping Force (lb) 550
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.97
Operating Pressure (bar) 6 (maximum)
Operating Pressure (PSI) 87 (maximum)
Configuration Double Hook
Product Type Compensating Hook Pin
Weight (kg) 3.20
Weight (lb) 7.05
Product Series Description Pneumatic Locating Pin Clamp
Product Function Clamping
Product Family Heavy-Duty Pneumatic Clamping
Product Group compensating hook pin clamp
Brand Destaco
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)