The 82U50 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

Model: 82U50-300

Category: Compensating Hook Pin Clamps for Sheet Metal & Automotive – 82U Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Application:Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems, particularly in situations where local accessibility does not allow the use of standard clamps.

  • Compact, enclosed aluminum body
  • High holding torques
  • Long life cycle
  • Hard alloy rest at the clamping hook
  • Toggle action mechanism
  • Inductive sensing module with LED display
  • Shielded design cover protects against welding spray
Clamping Force (N) 4,000
Clamping Force (lb) 899
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.97
Operating Pressure (bar) 6 (maximum)
Operating Pressure (PSI) 87 (maximum)
Maxmum Holding Capacity (N) 4,000
Maxmum Holding Capacity (lb) 899
Configuration Front,Top, or Bottom Mounting
Product Type Pallet Power Clamp
Replacement Seal Kit 8PW-007-1-00
Weight (kg) 3.20
Weight (lb) 7.05
Product Series Description Pallet Power Clamp
Product Function Clamping
Product Family Heavy-Duty Pneumatic Clamping
Product Group compensating hook pin clamp
Brand Destaco
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)