Destaco’s CV Series of cylindrical, vertical compliance devices are used for inserting components that may be misaligned with the tool.

Vertical Compliance Devices for Robotic Tooling Alignment – CV Series

Destaco’s CV Series of cylindrical, vertical compliance devices are used for inserting components that may be misaligned with the tool. They allow a vertical displacement that compensates for part placing inaccuracies. These compliance devices feature a stroke range from 8 to 16mm and are available in two options – integrated inductive sensor (K) or viton seals (V).

staco/Aerospace, Automotive, Food and Packaging, Industrial

staco/Fixturing and Testing, Welding, Assembly, Pressroom/Stamping

  • More Information

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)