Destaco’s CV-110 Series vertical compliance devices can be configured for stroke ranges 8 mm to 16 mm.

Model: CV-110

Category: Compliance Devices for Robotic Tooling

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Range vertical compliance including three models. The Cv series allow to compensate vertical misalignment.

  • Stroke range from 8 to 16mm
  • Options : integrated inductive sensor (K), Viton seals (V)
Payload (kg) 13.0
Payload (lb) 28.7
Misalignment (mm) 6.5
Misalignment (in) 0.250
Axial Force (N) 1,284
Axial Force (lbsf) 289
Product Type Vertical
Product Series Description Other Tool Changer (AUT)
Product Function Robotic Tooling
Product Family Compliance devices
Product Group compliance devices robotic tooling
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)