The 2P Series includes robust, powerful, and precise multi-purpose grippers.

Model: 6002P

Category: Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

The 2P Series is a robust and powerful precision multi-purpose gripper. It is well-suited to confined spaces in harsh environments. Use it in welding applications with the optional protective boot.

  • Precision pneumatic grippers
  • Two finger mounting surfaces on each jaw
  • Optional Sensors and protective boot
Imperial or Metric Product Imperial
Grip Force (N) 694
Grip Force (lbsf) 156
Stroke (mm) 10.0
Stroke (in) 0.390
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Pressure Range (psi) 30 - 100 psi
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0
Maximum Finger Length (mm) 60
Maximum Finger Length (in) 2.36
Product Type 2 Jaw Parallel
Special Feature Precision
Optional Sensor Yes
Weight (kg) 0.51
Weight (lb) 1.12
Product Series Description 2-Jaw Parallel Gripper
Number of Jaws 2
Product Function Gripping
Product Family Grippers
Product Group Parallel Grippers
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)