Destaco’s 84A2-13 Series light-duty, modular cam-style pressroom gripper is self-locking and can be used vertically or horizontally.

Model: 84A2R130000000

Category: Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Application:Gripping, holding, placing, removing and transporting of metal sheets and other parts, mainly in jigs and handling systems.

  • roller and cam principle, self-locking at end stop position
  • add-on component and end position sensing available
  • fast opening and closing action
Grip Force (N) 475
Grip Force (lbsf) 107
Cylinder Bore (mm) 25
Port Size M5
Closing/Opening Time (ms) 0
Configuration Moveable Lower Jaw
Product Type Cam-Type Sheet Metal Gripper
Opening Angle - Upper Jaw (deg) 72
Opening Angle - Lower Jaw (deg) 15
Weight (kg) 0.60
Weight (lb) 1.32
Product Series Description Sheet Metal Gripper
Product Function Gripping
Product Family Sheet Metal Grippers
Product Group sheet metal grippers
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)