Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

Model: CT-32M-RE

Category: Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Several accessories (adjustable stop, magneto resistive or inductive sensors) allow this gripper to be used in a number of applications.

  • The full jaw opening (180°) means that the part can be direct fed, avoiding any release movement by the robot or by the actuator.
  • Includes springs for fail-safe/increased grip force
  • This gripper is designed for use in confined spaces.
Imperial or Metric Product Metric
Grip Force (N) 353
Grip Force (lbsf) 79
Opening Angle (deg) 180
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Opening Per Jaw (degrees) 90
Pressure Range (bar) 4-7
Pressure Range (psi) 60-100
Displacement (cm³) 28.60
Displacement (in³) 1.745
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation Time (Open) (Sec) 0.35
Actuation Time (close) (Sec) 0.26
Accuracy (±mm) 0.080
Accuracy (±in) 0.003
Repeatability (±mm) 0.050
Repeatability (±in) 0.002
Maximum Finger Length (mm) 146
Maximum Finger Length (in) 5.75
Protection Class IP43
Product Type 2 Jaw Angular
Special Feature 180° Opening Angle
Spring Assist Yes
Weight (kg) 0.83
Weight (lb) 1.83
Product Series Description 2-Jaw Angular Gripper
Number of Jaws 2
Product Function Gripping
Product Family Grippers
Product Group Angular Grippers
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)