Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force.

Model: DPDS-125-025

Category: Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.

  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Imperial or Metric Product Imperial
Grip Force (N) 445
Grip Force (lbsf) 100
Stroke (mm) 6.4
Stroke (in) 0.250
Cylinder Bore (mm) 31.8
Cylinder Bore (in) 1.25
Pressure Range (bar) 1.5-7
Pressure Range (psi) 20-100
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0
Accuracy (±mm) 0.080
Accuracy (±in) 0.003
Repeatability (±mm) 0.030
Repeatability (±in) 0.001
Maximum Finger Length (mm) 102
Maximum Finger Length (in) 4.00
Protection Class IP54
Product Type 2 Jaw Parallel
Direct Connect Yes
Jaw Operation Synchronous
Spring Assist No
Weight (kg) 0.46
Weight (lb) 1.03
Product Series Description 2-Jaw Parallel Gripper
Number of Jaws 2
Product Function Gripping
Product Family Grippers
Product Group Parallel Grippers
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)