Destaco’s DPH-10-3 Series of parallel grippers are designed for CNC machining applications, chip/dry particulate harsh environments, and non-synchronous operations.

Model: DPG-10-1

Category: Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

DIRECTCONNECT modular 2 jaw parallel gripper is highly configurable with multiple mounting surfaces, air port locations, spring assist/spring return, single jaw motion and more. Shielded design repels chips and particulate.

  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Excellent accuracy and repeatability
Imperial or Metric Product Imperial
Grip Force (N) 222
Grip Force (lbsf) 50
Stroke (mm) 6.4
Stroke (in) 0.250
Cylinder Bore (mm) 17.5
Cylinder Bore (in) 0.688
Pressure Range (bar) 3-7
Pressure Range (psi) 40-100
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0
Accuracy (±mm) 0.050
Accuracy (±in) 0.002
Repeatability (±mm) 0.050
Repeatability (±in) 0.002
Maximum Finger Length (mm) 89
Maximum Finger Length (in) 3.50
Protection Class IP54
Product Type 2 Jaw Parallel
Direct Connect Yes
Jaw Operation Non-Synchronous Available
Spring Assist Optional
Weight (kg) 0.17
Weight (lb) 0.39
Product Series Description 2-Jaw Parallel Gripper
Number of Jaws 2
Product Function Gripping
Product Family Grippers
Product Group Parallel Grippers
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)