Destaco’s G-100 Series of parallel grippers for original equipment manufacturers (OEMs) are available in 20 different models and sizes.

Model: G110-11M-05-N-B

Category: Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

A low-maintenance shielded gripper ideal for machine builders and OEMs. Features fast operation, low profile and high grip force with strokes from 5 mm to 50 mm. Available in 20 models with popular size and stroke combinations.

  • Smooth rack and pinion operation
  • Low profile for constrained application space
  • Extended vertical jaw option kit available
Imperial or Metric Product Metric
Grip Force (N) 104
Grip Force (lbsf) 23
Stroke (mm) 5.0
Cylinder Bore (mm) 11
Cylinder Bore (in) 0.43
Actuation Speed (ms) 80
Pressure Range (bar) 40-100 psi
Temp Range Standard -35° to 80°C (-30° to 180°F)
Accuracy (±mm) 0.080
Repeatability (±mm) 0.080
Product Type Parallel Gripper
Direct Connect Yes
Optional Sensor Yes
Jaw Operation Synchronous
Spring Assist No
Weight (kg) 0.09
Weight (lb) 0.20
Product Series Description 2-Jaw Parallel Gripper
Product Function Gripping
Product Family Grippers
Product Group oem gripping solutions
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)