Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

Model: RDH-5M-L

Category: Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

This compact, robust and powerful gripper offers excellent repeatibility for precise handling in a wide range of applications.

  • Harsh Environment: Shielded design repels chips and other particulate
  • All sizes available in two strokes
  • Large surface area on jaws allows for long fingers
Imperial or Metric Product Metric
Grip Force (N) 4,125
Grip Force (lbsf) 927
Grip Force with Spring Assist (N) 2,999
Grip Force with Spring Assist (lb) 675
Stroke (mm) 26.0
Stroke (in) 1.020
Cylinder Bore (mm) 69.1
Cylinder Bore (in) 2.72
Pressure Range Without Springs 30-100 psi
Pressure Range With Springs 60-100 psi
Max Vacuum (in. Hg) 8
Max Vacuum (mm Hg) 20
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0
Accuracy (±mm) 0.060
Repeatability (±mm) 0.030
Repeatability (±in) 0.001
Maximum Finger Length (mm) 203
Maximum Finger Length (in) 8.00
Product Type 2 Jaw Parallel
Clean Room with Scavange 100
Special Feature Heavy Duty
Jaw Operation Synchronous
Spring Assist Optional
Weight (kg) 3.90
Weight (lb) 8.60
Product Series Description 2-Jaw Parallel Gripper
Number of Jaws 2
Product Function Gripping
Product Family Grippers
Product Group Parallel Grippers
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)