Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

Model: 2002-U-LS-BLK

Category: Vertical, Manual Hold-Down Clamps with Hand Clearance – 2002 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

New generation toggle clamp with 3 times the capacity of our legacy models

  • Longer handle with greater hand clearance
  • Longer clamp arm
  • Spindle contacts workpiece vertically
Configuration
Position
Maxmum Holding Capacity (N) 2,700
Maximum Holding Capacity (lbf) 600
Clamp Arm Length (mm) 49.0
Clamp Arm Length (in) 1.930
Height Under Clamp Arm (mm) 24.1
Height Under Clamp Arm (in) 0.950
Clamp Bar Opening (+10°) (degrees) 75
Handle Opening (+10°) 66
Available Upon Request
Standard Material Steel (Black)
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style U-Bar
Handle Vertical
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Not Recommended
Duty Cycle 2
Product Type Standard
Weight (kg) 0.22
Weight (lb) 0.49
Product Series Description Vertical Clamp
Product Function Clamping
Product Family Manual Clamping
Product Group Hold Down Clamps
Brand Destaco
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)