Steel toggle clamp with 2 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

Model: 2013-U-LS-BLK

Category: Horizontal, Manual Hold-Down Clamps with Locking Mechanism – 2013 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

New generation toggle clamp with over 2 times the capacity of our legacy models

  • Increased handle clearance reduces pinch points.
  • Longer clamp arm
  • Spindle contacts workpiece vertically
Configuration
Handle Position
Maxmum Holding Capacity (N) 1,310
Maximum Holding Capacity (lbf) 295
Clamp Arm Length (mm) 41.9
Clamp Arm Length (in) 1.650
Height Under Clamp Arm (mm) 19.1
Height Under Clamp Arm (in) 0.750
Clamp Bar Opening (+10°) (degrees) 71
Handle Opening (+10°) 58
Available Upon Request
Standard Material Steel (Black)
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Not Recommended
Duty Cycle 2
Product Type Standard
Weight (kg) 0.17
Weight (lb) 0.37
Product Series Description Vertical Clamp
Product Function Clamping
Product Family Manual Clamping
Product Group Hold Down Clamps
Brand Destaco
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)