Popular toggle clamp series with ergonomic handle grip with neoprene spindle, straight base, and open U-bar.

Model: 202-UB-L-BLK

Category: Vertical, Manual Hold-Down Clamps with Toggle Locking – 202 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

One of the most popular series in our line of vertical hold-down clamps. Ideal for use in checking fixtures. Models ending in "-L"" feature an open U-bar for attachments of arm extensions."

  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Configuration
Handle Position
Maxmum Holding Capacity (N) 890
Maximum Holding Capacity (lbf) 200
Clamp Arm Length (mm) 38.1
Clamp Arm Length (in) 1.500
Height Under Clamp Arm (mm) 23.4
Height Under Clamp Arm (in) 0.920
Clamp Bar Opening (+10°) (degrees) 105
Handle Opening (+10°) 65
Available Upon Request
Standard Material Steel (Black)
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style Open U-Bar
Handle Vertical
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Not Recommended
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 1
Product Type Standard
Weight (kg) 0.16
Weight (lb) 0.35
Product Series Description Vertical Clamp
Product Function Clamping
Product Family Manual Clamping
Product Group Hold Down Clamps
Brand Destaco
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)