Vertical hold down clamp with black finish, straight base, and open U-bar.

Model: 207-UB-L-BLK

Category: Manual, Vertical Hold-Down Clamps with Toggle Locking – 207 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

The world''s most widely used toggle clamp. Has the most features and options of any series in our toggle clamp line. Models ending in "-L"" feature an open U-bar for attachments of arm extensions."

  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Configuration
Handle Position
Maxmum Holding Capacity (N) 1,670
Maximum Holding Capacity (lbf) 375
Clamp Arm Length (mm) 33.0
Clamp Arm Length (in) 1.500
Height Under Clamp Arm (mm) 31.8
Height Under Clamp Arm (in) 1.250
Clamp Bar Opening (+10°) (degrees) 99
Handle Opening (+10°) 57
Available Upon Request
Standard Material Steel (Black)
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style Open U-Bar
Handle Vertical
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Standard
Weight (kg) 0.38
Weight (lb) 0.84
Product Series Description Vertical Clamp
Product Function Clamping
Product Family Manual Clamping
Product Group Hold Down Clamps
Brand Destaco
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)