Destaco’s clamping arm adapters are used in conjunction with length adapters and height adapter for flexible adjustment.

Model: L-213-1-01

Category: Vertical & Horizontal Hold-Down Clamps with Optional Locking and|or Stainless Steel Designs

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Used in conjunction with Height Adapters and Clamping Arm Adapters for flexible adjustment of length and height. Mounts to manual clamps that feature open clamping arms.

  • Made from lightweight aluminum
  • Supplied with mounting screw
  • Also available in black upon request. Add -BLK to part number.
Used With Model/Series 213-U-L, 213-UB-L, 2013-U, 2013-UB, 2013-UR, 2013-UBR
Length (mm) 50.0
Length (in) 1.970
Accessory Type Length Adapters
Product Type Clamp Accessories
Product Series Description Spare Parts Manuals
Product Function Clamping
Product Family Manual Clamping
Product Group clamp accessories
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)