These hydraulic screw-in cylinders are double acting. They can be used in clamping fixtures for positioning, clamping and gripping of workpieces.

Model: 721D40501-1

Category: Hydraulic Clamping for Production, Shop-Lines & More

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These cylinders can be used in applications where precise an rapid stroke speeds are requiered for the forward and the backstroke or when retraction forces are needed.

Max. Clamping Force (N) 43,120
Max. Clamping Force (lbsf) 9,694
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Stroke (mm) 50.0
Stroke (in) 1.970
Product Type Screw-in cylinder, double acting
Product Series Description Manual Power Source
Product Function Clamping
Product Family Hydraulic Clamping
Product Group hydraulic workholding
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)