These hydraulic block cylinders are single acting with spring retraction.

Model: 722E50202-1

Category: Hydraulic Clamping for Production, Shop-Lines & More

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These cylinders are particularly suited for applications requiring frequent cycles and rapid stroke speeds. Mounting holes facilitate quick and easy installation in horizontal and vertical position

Max. Clamping Force (N) 94,450
Max. Clamping Force (lbsf) 21,232
Max. Pressure (bar) 500
Max. Pressure (PSI) 7,250
Stroke (mm) 20.0
Stroke (in) 0.790
Product Type Block cylinder, single acting
Product Series Description Manual Power Source
Product Function Clamping
Product Family Hydraulic Clamping
Product Group hydraulic workholding
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)