These hydraulic blocks are single acting with spring retraction. A typical application for hydraulic hollow piston cylinders is when pulling and/or pushing forces are needed for clamping.

Model: 723E63152-1

Category: Hydraulic Clamping for Production, Shop-Lines & More

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Versatile applicable - can be used as a pushing or a pulling cylinder. Mounting holes facilitate quick and easy installation.

Max. Clamping Force (N) 83,475
Max. Clamping Force (lbsf) 18,765
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Stroke (mm) 15.5
Stroke (in) 0.610
Product Type Hollow piston cylinder, single acting (block)
Product Series Description Manual Power Source
Product Function Clamping
Product Family Hydraulic Clamping
Product Group hydraulic workholding
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)