Destaco’s 741 Series are versatile, hydraulic hollow piston cylinders that can be used as a pushing or a pulling cylinder. These models are double action.

Model: 7413-1

Category: Hydraulic Clamping for Production, Shop-Lines & More

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Versatile applicable - can be used as a pushing or a pulling cylinder.
The hydraulic return action allows short stroke times and high retraction forces, i.e. clamping forces in the reverse stroke direction.

Max. Clamping Force (N) 63,280
Max. Clamping Force (lbsf) 14,225
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Stroke (mm) 24.0
Stroke (in) 0.940
Product Type Hydraulic hollow piston cylinder, double acting (cylindrical)
Product Series Description Manual Power Source
Product Function Clamping
Product Family Hydraulic Clamping
Product Group hydraulic workholding
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)