CPI-SGM-ASSY-BT-FL
CPI-SGM-ASSY-BT-FL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
49.61
Tube Diameter (in)
1.18
Weight (lb)
4.38
Length (mm)
1260
Tube Diameter (mm)
30
Weight (kg)
1.986
Product Type
Crossbar Tooling
Product Series
CPI-SGM-ASSY
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
PublishedDate
1683651341000
DistributorGroup
End Effectors
Back to Top