CPI-SGM-ASSY-FLC
CPI-SGM-ASSY-FLC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
8
Weight (kg)
3.629
Tube Diameter (mm)
30
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
Tube Size
30 mm
Product Series
CPI-SGM-ASSY
Product Type
Crossbar Tooling
Product Function
Robotic Tooling
PublishedDate
1683651343000
Back to Top