destacofullWidthHeight

LIGHTWEIGHT TOOLING FOR END EFFECTORS

Flange Mount TCF-25-A

ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

Lightweight flange clamp mounts are used with the Orientation Station Receiver and Plate to mount lower tooling between die operations. These mounts feature aluminum construction, black anodize finish, and 20mm to 25 mm diameter designs.

click here to learn more about SiMPLE press automation software

Markets: AutomotiveFood and PackagingConsumer Goods, Industrial

Applications: Stamping, Plastic injection molding, High temperature

Unit View:
lightweight
speed
safety
low-no-maintenance
Back to Top