Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

Model: CPI-SGM-ASSY-FRC

Category: Lightweight Tooling for End Effectors

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

SGM Split saddle tooling is a nice alternative to using a full crossbar saddle. Each bar is designed with a ported air manifold, optional electric plug and built-in error-proofing pins.

  • 30 mm interpress crossbar tooling, front right side, no electric
  • Steel tube for increased stability
  • Ported quick-change air manifold
  • Optional electric connection
Tube Diameter (mm) 30
Tube Diameter (in) 1.18
Air & Electric Options (Air Ports) 4
Product Type Crossbar Tooling
Tube Size 30 mm
Weight (kg) 3.63
Weight (lb) 8.00
Product Series Description Other End Effector
Product Function Robotic Tooling
Product Family End Effectors
Product Group lightweight tooling
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)