Destaco’s CPI-SGM-TH Series orientation station receivers and plates are ideal for nest stations between die operations.

Model: CPI-SGM-TH-USA-AL

Category: Lightweight Tooling for End Effectors

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

CPI-SGM-TH Orientation Station Receiver, Plate and template holder is ideal for nest stations between die operations

  • Aluminum Mount Receiver
Material Aluminum
Maximum Static Clamp Load (Nm) 150
Maximum Static Clamp Load (ft lb) 111
Product Type Lower Nest Receiver
Weight (kg) 0.29
Weight (lb) 0.62
Product Series Description Other End Effector
Product Function Robotic Tooling
Product Family End Effectors
Product Group lightweight tooling
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)