Destaco’s GT Series of gripper mounts feature connect sheet metal grippers to a tri-axis transfer press tool.

Model: GT-BGA-A

Category: Lightweight Tooling for End Effectors

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

GT Gripper Mounts are used to connect sheet metal grippers to a tri-axis transfer press tool.

  • 32 mm ball paddle gripper mount
  • Industry standard mounting capability
  • Mounts directly to DESTACO 84A2 and 84A3 sheet metal grippers
  • Black anodized finish
Mount (Sensor Port) 84A2/84A3
Product Type Apple Core Gripper Mount
Weight (kg) 0.17
Weight (lb) 0.38
Product Series Description Other End Effector
Product Function Robotic Tooling
Product Family End Effectors
Product Group lightweight tooling
Apple Core Size 32B
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)