Destaco’s GTA-MC Series of tri-axis, bayonet manifolds adapt air and electric power to the tri-axis bayonet.

Model: GT-MC-EL-A

Category: Lightweight Tooling for End Effectors

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

GT-MC Tri-Axis Bayonet Manifold adapts air and electric to the tri-axis bayonet.

  • Aluminum Air Manifold
  • Mounts directly to GTA Bayonet
  • Optional electric plug
Product Type Manifold
Weight (kg) 0.12
Weight (lb) 0.26
Product Series Description Other End Effector
Product Function Robotic Tooling
Product Family End Effectors
Product Group lightweight tooling
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)