Email_Header_2550x130px_Banner_Automate

Mechanical Rotary Indexers

E Series

HEAVY-DUTY, LARGE CAPACITY ROTARY INDEX DRIVES – E-SERIES

The CAMCO E-Series of Heavy Duty Index Drives are ideal for heavy-duty rotary dial applications. These models feature durable welded steel housing, precision cam with preloaded cam followers for maximum accuracy, and preloaded “center rib” design for smooth acceleration and deceleration with precision positioning. This design includes a large output mounting surface that’s supported by a 4-point contact bearing that provides superior thrust and moment capacity. The large center thru-hole accommodates stationary center post, electrical wiring, and air or hydraulic lines. This complete motorized drive package with reducer and AC inverter drive is suitable to most applications

MarketsAerospaceAutomotiveFood and PackagingConsumer GoodsLife Science

indexer sizing tool

precision
strength
Back to Top