CAMCO RD Series of Roller Dial Index Drives have a robust, flexible design with superior load capabilities.

Heavy-Duty Rotary Index Drives with Wide-Range Motion – RD Series

CAMCO RD Series of Roller Dial Index Drives have a robust, flexible design with superior load capabilities. These models feature short camshaft motion periods, due to oversized roller gear cam design, and are well suited for continuous running applications or for special motion requirements such as oscillating motions. This series of index drives also offer universal mounting – including a horizontal mounting option that’s ideal for trunion applications. The optional center thru-hole facilitates passage of electrical wiring, pneumatic lines, or mechanical linkages. These models are also designed with optional stationary center post with thru-hole to provide mounting for upper tool plates.

Automotive, Food and Packaging, Industrial, Consumer Goods, Life Science

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)