The CAMCO RDM Series Index Drive is ideal for rotary dial applications. These models feature a large output mounting surface that’s supported by 4-point contact bearing that offers superior thrust and moment capacity.

Flange Output Rotary Indexers for Rotary Dial Application – RDM Series

The CAMCO RDM Series Index Drive is ideal for rotary dial applications. These models feature a large output mounting surface that’s supported by 4-point contact bearing that offers superior thrust and moment capacity. This series of index drives also offer a low profile design, large center thru hole, and an optional output overload clutch.

staco/Automotive, Food and Packaging, Industrial, Consumer Goods, Life Science

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)