destacofullWidthHeight

Mechanical Rotary Indexers

RDM Series

FLANGE OUTPUT ROTARY INDEXERS FOR ROTARY DIAL APPLICATION – RDM SERIES

The CAMCO RDM Series Index Drive is ideal for rotary dial applications. These models feature a large output mounting surface that’s supported by 4-point contact bearing that offers superior thrust and moment capacity. This series of index drives also offer a low profile design, large center thru hole, and an optional output overload clutch.

MarketsAerospaceAutomotiveFood and PackagingConsumer GoodsLife Science

indexer sizing tool

precision
strength
Back to Top